Download document () of 20
We make what matters work*
Discontinued

PXDB-PROCESSOR-0SRT

Eaton Power Distribution Monitoring and Control Enhanced Processor - STPT, RMRK, XFR APP, USB Connection, Programming cable, Used with E-Series Relays Version 2, Mini USB, Processor Base Unit Type

General specifications

Product Name
Eaton Power Xpert Protection manager license
Catalog Number
PXDB-PROCESSOR-0SRT
UPC
786689166939
Product Length/Depth
9 in
Product Height
2 in
Product Width
4.5 in
Product Weight
3 lb
Compliances
CE Marked
Certifications
UL Recognized
Product Type
Protection manager

Product specifications

Special features
Mini USB
Type
Processor Base Unit
Connection
USB
Product Category
Programming cable
Used with
E-Series Relays Version 2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.