Download document () of 20
We make what matters work*
To be discontinued

PXM2250MA65415

Power Xpert Meter 2000, 256 MB, with integral display, 60 Hz, 5A secondary, 24-60 Vdc, 2 relay outputs/2 status inputs, Gateway card

Replacement options:

General specifications

Product Name
Eaton Power Xpert meter 2250
Catalog Number
PXM2250MA65415
UPC
786685349121
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
3.96 in
Product Weight
2 lb
Warranty
1 year
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20
ANSI/IEEE Std C62.41
cUL 22Cz
IEC 60687
Product Type
Power Xpert meter 2250

Product specifications

Type
Energy meter (with integral display)
Memory
256 MB
Power supply voltage
24-60 Vdc
Frequency rating
60 Hz
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Va demand
Per Phase Power Factor
Wh --Positive & Negative
Watts
Demand Metering
Current & Voltage - Per Phase
Power-Real, Reactive, Apparent
Neutral Current
View current & voltage phasors on display
Watt Demand
Logging
Email on alarm
Data Logging
Time / date stamp
Event Log
I/O capability
Sub Cycle- Sag/ Swell
Analog Input/Output
Digital Input/Output
Voltage Disturbance Trigger
Prog. Pulse Output --Wh, Varh, Vah
Communications
BACnet/IP
Modbus RTU (RS - 485)
Graphic Display (Local - Remote)
Modbus TCP
10 / 100 RJ - 45 Ethernet Port
Modification 1
2 relay outputs, 2 status inputs
Modification 2
Gateway card

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information