Download document () of 20

PXM2260MA65145

Power Xpert Meter 2000, 512 MB, with integral display, 60 Hz, 5A secondary, 90-265 Vac/dc, 4 analog outputs: 4-20 mA, Gateway card

General specifications

Product Name
Eaton Power Xpert meter 2260
Catalog Number
PXM2260MA65145
UPC
786685349268
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
3.96 in
Product Weight
1.6 lb
Warranty
1 year
Compliances
CE Marked
Certifications
IEC 60687
ANSI/IEEE Std C12.20
cUL 22Cz
ANSI/IEEE Std C62.41
Product Type
Power Xpert meter 2260

Product specifications

Type
Power quality meter (with integral display)
Memory
512 MB
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
%Thd - current and voltage
To 40th
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Wh --Positive & Negative
Watt Demand
Power-Real, Reactive, Apparent
View current & voltage phasors on display
Watts
Demand Metering
Per Phase Power Factor
Current & Voltage - Per Phase
Neutral Current
Va demand
Logging
Email on alarm
Event Log
Time / date stamp
Data Logging
I/O capability
Prog. Pulse Output --Wh, Varh, Vah
Voltage Disturbance Trigger
Sub Cycle- Sag/ Swell
Digital Input/Output
Analog Input/Output
Communications
Modbus TCP
Modbus RTU (RS - 485)
BACnet/IP
Graphic Display (Local - Remote)
10 / 100 RJ - 45 Ethernet Port
Modification 1
4 analog outputs: 4-20 mA
Modification 2
Gateway card

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information