Download document () of 20
We make what matters work*

PXM350-ENC

Eaton Power Xpert meter 350 Accessory PXM350 ENCLOSURE, NEMA 4X

General specifications

Product Name
Eaton Power Xpert meter 350 Accessory
Catalog Number
PXM350-ENC
UPC
786687035596
Product Length/Depth
4.72 in
Product Height
8.24 in
Product Width
7.55 in
Product Weight
2.86 lb
Compliances
Contact Manufacturer
Product Type
Power Xpert meter 350

Delivery program

Type
PXM350 enclosure, NEMA 4X

General information

Series
PXM350

Other

Enclosure
NEMA 4X

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information