Download document () of 20
We make what matters work*

PXM350MA6521

Eaton Power Xpert branch circuit monitor meter base, 5A/1A CURRENT INPUT, PULSE OUTPUT, MODBUS RTU, TOU, 1 RELAY OUTPUT

General specifications

Product Name
Eaton Power Xpert meter 350
Catalog Number
PXM350MA6521
UPC
786687035145
Product Length/Depth
3.8 in
Product Height
3.75 in
Product Width
4.5 in
Product Weight
0.85 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
UL Recognized
Product Type
Power Xpert meter 350

Delivery program

Type
Modbus output

Other

ANSI % revenue accuracy
C12.20 (0.5)
Communications
Modbus
I/O capability
Pulse Output
KYZ output
Instrumentation
Current & Voltage - Per Phase
Va
Watts
Wh
Var
Apparent Power Factor
Output
Pulse output, modbus

Technical data - Electrical

Voltage rating
400Vac L-N, 690Vac L-L

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information