Download document () of 20
Discontinued

PXM4251A1BB

Eaton Power Xpert Meter 4000, 2 GB, Standard 100-240 Vac or 110-250 Vdc power supply, Communications expansion card with 10/100 Base-T, 100F, RS-485, RS-232 ports, I/O option card (8 digital inputs, 2 solid state outputs, 3 relay outputs)

A newer version of this product is available:

General specifications

Product Name
Eaton Power Xpert meter 4000
Catalog Number
PXM4251A1BB
UPC
786685424842
Product Length/Depth
9.56 in
Product Height
8.32 in
Product Width
6.72 in
Product Weight
7.1 lb
Warranty
1 year
Compliances
CE Marked
CFR 47 FCC Part 15
Certifications
IEC 60687
ANSI/IEEE Std C12.20
EN 60687
UL Listed file 61010-1
IEC 61326
EN 61010-1
Product Type
Power Xpert meter 4000

Product specifications

Type
Standard power quality
Memory
2 GB
Power supply voltage
100-240 V, 110-250 Vdc
%Thd - current and voltage
To 127th
Individual harmonics magnitude
To 85th
Waveform capture sampling rate
4096 Oversampling/cycle
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Current & Voltage - Per Phase
Time Of Use Energy
Frequency
Va demand
Current & Voltage - 3 Phase Average
Demand Metering
Apparent Power Factor
Watt Demand
Vah
Current & Voltage - 3 Phase Min, Max
Current & Voltage - % Phase Unbalance - EVENT SETTING ONLY
View current & voltage phasors on display
Ground Current
Voltage Neutral-Ground
Va
Per Phase Power Factor
Current Demand
Wh --Net
Vars
Displacement Power Factor
Watts
Wh --Positive & Negative
Varh
Neutral Current
4 Quadrant Energy
Power quality analysis
Crest Factor
Number Of 9'S Availability
K-Factor
View Harmonic Spectrum At Device
PQ Index Graph -STD
Waveform analysis
Voltage Disturbance Wave Capture Trigger
Excess Dv/Dt Or Interruption Capture Trigger
Waveform Captured On Threshold / Input
Waveform recording duration - 60 cycles
Captured Waveforms Displayed on Meter/GUI
Comtrade - Standard IEEE File Format
Logging
LED alarm indicator
Audible Alarm
Min/Max Log
Time / date stamp
Event Log
Data Logging
I/O capability
Load Shedding
Prog. Pulse Output --Wh, Varh, Vah
KYZ output
Programmable Discrete Inputs - 8
Voltage Disturbance Trip
Programmable Relay Outputs -5
Synchronize Demand Window Pulse Input
Communications
Fiber-optic Ethernet Port
Modbus RTU (RS-485) :2nd
10/100 RJ-45 Ethernet Port
Modbus TCP
BACnet/IP
Internet/HTTP Server built-in
1xRS-485
Network Time Protocol (NTP)
Email (SMTP)
1 x Local Ethernet Port for configuration
Simple Network Management Protocol (SNMP)
File Transfer Protocol (FTP) built-in
Modification 1
Standard communications module with RS-485
Modification 2
Communications expansion card with 10/100 Base-T, 100F, RS-485, RS-232 ports
Modification 3
I/O option card (8 digital inputs, 2 solid state outputs, 3 relay outputs)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information