Download document () of 20

PXM8051A1BB

Power Xpert Meter 8000, Premium PQ with transient capture, 8 GB, Standard 100-240 Vac or 110-250 Vdc power supply, Communications expansion card with 10/100 Base-T, 100F, RS-485, RS-232 ports

General specifications

Product Name
Eaton Power Xpert meter 8000
Catalog Number
PXM8051A1BB
UPC
786685424965
Product Length/Depth
9.56 in
Product Height
8.32 in
Product Width
6.72 in
Product Weight
7.1 lb
Warranty
1 year
Compliances
CE Marked
CFR 47 FCC Part 15
Certifications
UL Listed file 61010-1
EN 61010-1
EN 60687
IEC 60687
IEC 61326
ANSI/IEEE Std C12.20
Product Type
Power Xpert meter 8000

Product specifications

Special features
Includes Com. Exp., I/O Cards
Type
Premium PQ with transient capture
Memory
8 GB
Power supply voltage
100-240 V, 110-250 Vdc
%Thd - current and voltage
To 127th
Individual harmonics magnitude
To 85th
Waveform capture sampling rate
4096 Oversampling/cycle
Impulse transient capture
6MHZ
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Demand Metering
Current & Voltage - % Phase Unbalance - EVENT SETTING ONLY
Current Demand
Watts
Watt Demand
Vah
Apparent Power Factor
Displacement Power Factor
Varh
Time Of Use Energy
4 Quadrant Energy
Wh --Positive & Negative
Per Phase Power Factor
Current & Voltage - 3 Phase Average
Va demand
Frequency
Current & Voltage - Per Phase
Voltage Neutral-Ground
View current & voltage phasors on display
Va
Current & Voltage - 3 Phase Min, Max
Wh --Net
Vars
Ground Current
Neutral Current
Power quality analysis
SEMI F47
View Harmonic Spectrum At Device
PQ Index Graph -Premium
Number Of 9'S Availability
Crest Factor
ITIC Performance Curve
Flicker
K-Factor
Waveform analysis
Voltage Disturbance Wave Capture Trigger
Waveform recording duration - 60 cycles
Comtrade - Standard IEEE File Format
Waveform Captured On Threshold / Input
Captured Waveforms Displayed on Meter/GUI
Excess Dv/Dt Or Interruption Capture Trigger
Logging
Event Log
Data Logging
LED alarm indicator
Min/Max Log
Audible Alarm
Email on alarm
Time / date stamp
I/O capability
Synchronize Demand Window Pulse Input
Load Shedding
Prog. Pulse Output --Wh, Varh, Vah
Programmable Relay Outputs -5
Programmable Discrete Inputs - 8
KYZ output
Voltage Disturbance Trip
Communications
1 x Local Ethernet Port for configuration
Modbus TCP
Network Time Protocol (NTP)
Modbus RTU (RS-485) :2nd
BACnet/IP
File Transfer Protocol (FTP) built-in
10/100 RJ-45 Ethernet Port
Simple Network Management Protocol (SNMP)
1xRS-485
Email (SMTP)
Fiber-optic Ethernet Port
Internet/HTTP Server built-in
Modification 1
Standard communications module with RS-485
Modification 2
Communications expansion card with 10/100 Base-T, 100F, RS-485, RS-232 ports
Modification 3
I/O option card (8 digital inputs, 2 solid state outputs, 3 relay outputs)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information