Download document () of 20
We make what matters work*
Discontinued

PXM8K-PORT-ROG24

Portable Power Xpert Meter 8000, Premium PQ with transient capture, 8GB, Voltage input; Standard plus auxiliary (V6, V7, V8), Communications expansion card with 10/100 Base-T, 100F, RS-485, RS-232 ports, with 24" Rogowski coils

General specifications

Product Name
Eaton portable Power Xpert meter 8000
Catalog Number
PXM8K-PORT-ROG24
UPC
786685954431
Product Length/Depth
17 in
Product Height
22 in
Product Width
12 in
Product Weight
37 lb
Warranty
1 year
Compliances
CFR 47 FCC Part 15
CE Marked
Certifications
EN 60687
ANSI/IEEE Std C12.20
EN 61010-1
IEC 61326
IEC 60687
UL Listed file 61010-1
Product Type
Portable power Xpert meter 8000

Product specifications

Type
Premium PQ with transient capture
Memory
8 GB
Power supply voltage
100-240 V, 110-250 Vdc
Modification 1
Standard communications module with RS-485
Modification 2
Communications expansion card with 10/100 Base-T, 100F, RS-485, RS-232 ports
Modification 3
I/O option card (8 digital inputs, 2 solid state outputs, 3 relay outputs)

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information