Download document () of 20
We make what matters work*

PXMP-DOM

Eaton Power Xpert multi point meter output module, Digital Input Module, External power source, 0.080A max, 24 +/- 20% Vdc, Digital output, 2 kV group isolation, 10 ohms max, used with PXMP-MB, PXMP-MB-AB, PXMP-DOM

General specifications

Product Name
Eaton Power Xpert multi point meter output module
Catalog Number
PXMP-DOM
UPC
786685757957
Product Length/Depth
11 in
Product Height
1 in
Product Width
2.9 in
Product Weight
0.9 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed 61010-1 File E185559
CSA Std. C22.2 No. 1010.1.92
Catalog Notes
120V isolation circuit to circuit, isolation dependent on external source
Product Type
Power Xpert multi point meter

Product specifications

Used with
PXMP-MB, PXMP-MB-AB, PXMP-DOM
Type
Digital Input Module
Voltage rating
24 +/- 20% Vdc
Memory
None
%Thd - current and voltage
None
Individual harmonics magnitude
None
Waveform capture sampling rate
None
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.5)
Output
Digital
Logging
Data Logging
I/O capability
Digital Input/Output
Model
External power source

Export product specification

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information