Download document () of 20

PXMP-MB-AB-2C-D

Eaton enclosed meterSingle Power Xpert Multi-Point Meter, NEMA 12, Three-phase, 400-500 Vac to 24 Vdc, 60W power supply, Single-phase, ABN voltage inputs, 6 in color touchscreen, Three-wire

General specifications

Product Name
Eaton enclosed meter
Catalog Number
PXMP-MB-AB-2C-D
UPC
786685764139
Product Length/Depth
12 in
Product Height
30 in
Product Width
24 in
Product Weight
95 lb
Warranty
1 year
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.2% accuracy)
ANSI/IEEE Std C62.41
IEC 687 (0.2% accuracy)
Product Type
Enclosed meter

Product specifications

Power supply
600 Vac
Phase
Single-phase
Enclosure
NEMA 12
Number of wires
Three-wire
Display
6" Touch Screen
Degree of protection
NEMA 12
Input
ABN voltage
Meter type
PXMP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information