Download document () of 20

PXMP-MB

Eaton Power Xpert Multi-Point Meter, External power source, 0.080A max, 24 +/- 20% Vdc, Single-phase/three-phase, Digital output, ABCN voltage inputs, 2.0 kV isolation, 35 ohms max, Three-wire, used with PXMP-MB

General specifications

Product Name
Eaton Power Xpert multi point meter
Catalog Number
PXMP-MB
UPC
786685757872
Product Length/Depth
15.7 in
Product Height
1.5 in
Product Width
12.5 in
Product Weight
10 lb
Warranty
1 year
Compliances
CE Marked
Certifications
EN 61000-4-4 Electrical fast transient
EN 61000-4-5 Surge
UL Listed 61010-1 File E185559
ANSI/IEEE Std C12.20 (0.5% accuracy)
CSA Std. C22.2 No. 1010.1.92

Product specifications

Used with
PXMP-MB
Voltage rating
24 +/- 20% Vdc
Number of CT inputs
Single-phase, three-phase
Memory
256 MB
%Thd - current and voltage
None
Individual harmonics magnitude
None
Waveform capture sampling rate
None
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.5)
Current sensor input
100 mA
Output
Digital
Logging
Data Logging
I/O capability
Programmable Discrete Inputs
Communications
Modbus RTU (RS - 485)
Model
External power source

Export product specification

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information