Download document () of 20

PXMP-MM100MA-AB

Eaton Power Xpert Multi-Point Meter, Module, 100 mA, 3W, Single-phase, 6 inputs, used with PXMP-MB-AB

General specifications

Product Name
Eaton Power Xpert multi point Meter module
Catalog Number
PXMP-MM100MA-AB
UPC
786685757926
Product Length/Depth
11 in
Product Height
1 in
Product Width
2.9 in
Product Weight
0.3 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed 61010-1 File E185559
CSA Std. C22.2 No. 1010.1.92
ANSI/IEEE Std C12.20 (0.5% accuracy)
Product Type
Power Xpert multi point meter

Product specifications

Used with
PXMP-MB-AB
Type
Module
Number of CT inputs
Single-phase
Memory
None
%Thd - current and voltage
None
Individual harmonics magnitude
None
Waveform capture sampling rate
None
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.5)
Current sensor input
100 mA
Instrumentation
Current & Voltage - Per Phase
Va demand
Watt Demand
Demand Metering
Per Phase Power Factor
Watts
Logging
Data Logging
I/O capability
Analog Input/Output
Digital Input/Output
Prog. Pulse Output --Wh, Varh, Vah

Export product specification

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information