Download document () of 20
We make what matters work*

PXMP-PIM

Eaton Power Xpert multi point meter input module, Pulse Input Module, External power source, 0.01A, 24 +/- 20% Vdc, Pulse input, 300V to ground isolation, 2.22K ohms, used with PXMP-MB, PXMP-MB-AB, PXMP-PIM

General specifications

Product Name
Eaton Power Xpert multi point meter input module
Catalog Number
PXMP-PIM
UPC
786685757940
Product Length/Depth
11 in
Product Height
1 in
Product Width
2.9 in
Product Weight
0.3 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed 61010-1 File E185559
CSA Std. C22.2 No. 1010.1.92
Catalog Notes
TVS Diode Clamped, Note: opto creates 2.2 V drop sourced by 2.2 Kohms. Isolation dependent on external source. To PE. Group Isolated, All Circuits Common to 24 V Ext. Source.
Product Type
Power Xpert multi point meter

Product specifications

Used with
PXMP-MB, PXMP-MB-AB, PXMP-PIM
Type
Pulse Input Module
Voltage rating
24 +/- 20% Vdc
Memory
None
%Thd - current and voltage
None
Individual harmonics magnitude
None
Waveform capture sampling rate
None
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.5)
Current sensor input
10 mA
Logging
Data Logging
I/O capability
Prog. Pulse Output --Wh, Varh, Vah
Model
External power source

Export product specification

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information