Download document () of 20
Discontinued

PXMPS-1

Power Xpert Meter Accessory, Power supply card, 100-240 Vac or 110-250 Vdc, used with PXM 4000/6000/8000

General specifications

Product Name
Eaton Power Xpert meter 468K accessory
Catalog Number
PXMPS-1
UPC
786685764153
Product Length/Depth
2.5 in
Product Height
8.25 in
Product Width
5.5 in
Product Weight
1.9 lb
Warranty
1 year
Compliances
Contact Manufacturer
Product Type
Power Xpert meter 468K

Product specifications

Used with
PXM 4000/6000/8000
Type
Power supply card
Voltage rating
100-240 Vac or 110-250 Vdc

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information