Download document () of 20

PXR-PCAM

Eaton PXR Communication adapter module for Profibus

General specifications

Product Name
Eaton PXR communication adapter module
Catalog Number
PXR-PCAM
UPC
786676040228
Product Length/Depth
6.38 in
Product Height
2.25 in
Product Width
6.38 in
Product Weight
1 lb
Warranty
1 year
Product Type
Communication adapter module

Product specifications

Special features
for Profibus

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.