Knowledge Search
Download document () of 20
We make what matters work*

QCBCLIP

Eaton breaker, Base mounting clamp,120/240 V,10 A,QC,Cable-in/Cable-out

General specifications

Product Name
Eaton breaker
Catalog Number
QCBCLIP
UPC
786679825020
Product Length/Depth
1.4 in
Product Height
0.6 in
Product Width
0.1 in
Product Weight
0.1 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Catalog Notes
Order in multiples of 10
Product Type
Accessory

Product specifications

Circuit breaker type
QC
Connection
Cable-in/cable-out
Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.