Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

QCDFP

Eaton breaker, Finger protection attachment,Quicklag circuit breakers,QCD

General specifications

Product Name
Eaton breaker
Catalog Number
QCDFP
UPC
786679137185
Product Length/Depth
6.75 in
Product Height
0.5 in
Product Width
6.5 in
Product Weight
0.02 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Catalog Notes
Field Fittable, 10 Pack Kit
Product Type
Accessory

Product specifications

Used with
Quicklag circuit breakers
Circuit breaker type
QCD
Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.