Knowledge Search
Download document () of 20

QCDINADAPT

Eaton breaker, Type C DIN-rail adapter,Quicklag circuit breakers,QCD,Cable-in/Cable-out

General specifications

Product Name
Eaton breaker
Catalog Number
QCDINADAPT
UPC
786679335598
Product Length/Depth
3.5 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.001 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Product Type
Accessory

Product specifications

Used with
Quicklag circuit breakers
Circuit breaker type
QCD
Connection
Cable-in/cable-out
Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.