Knowledge Search
Download document () of 20

QCFCLIP

Eaton breaker, Type C face mounting clip,Cable-in/Cable-out

General specifications

Product Name
Eaton breaker
Catalog Number
QCFCLIP
UPC
786679831809
Product Length/Depth
1.4 in
Product Height
0.2 in
Product Width
1.1 in
Product Weight
0.05 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed

Product specifications

Connection
Cable-in/cable-out
Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.