Knowledge Search
Download document () of 20
We make what matters work*

QL1HT

Eaton breaker, Quicklag handle tie,Single-pole

General specifications

Product Name
Eaton breaker
Catalog Number
QL1HT
UPC
786679480076
Product Length/Depth
0.5 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.01 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Product Type
Accessory

Product specifications

Number of poles
Single-pole
Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.