Knowledge Search
Download document () of 20
We make what matters work*

QL23NPL

Eaton breaker, Handle locks,Non-Padlockable,QL,Two-pole, Three-pole

General specifications

Product Name
Eaton breaker
Catalog Number
QL23NPL
UPC
786679510155
Product Length/Depth
2.7 in
Product Height
0.6 in
Product Width
1.4 in
Product Weight
0.06 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Can lock in ON or OFF position, Order in multiples of 10
Product Type
Accessory

Product specifications

Circuit breaker type
QL
Number of poles
Two-pole, Three-pole
Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com