Knowledge Search
Download document () of 20
We make what matters work*

QL2HT

Eaton Quicklag Handle Tie,Handle tie,Two-pole,1 in,Used with BAB / QC breakers

General specifications

Product Name
Eaton BAB handle tie
Catalog Number
QL2HT
UPC
786685442907
Product Length/Depth
1.5 in
Product Height
0.25 in
Product Width
0.5 in
Product Weight
0.005 lb
Warranty
1 year
Certifications
Contact Manufacturer
Product Type
Accessory

Product specifications

Special features
Used with BAB / QC breakers
Type
Handle tie
Amperage Rating
225 A
Bus material
Aluminum
Number of poles
Two-pole
Phase
Single-phase
Enclosure
NEMA 1
Interrupt rating
10 kAIC
Size
1 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.