Knowledge Search
Download document () of 20

QL4HT

Eaton Quicklag Handle Tie,Handle tie,1 in,Used with BR Style 1-inch Loadcenters

General specifications

Product Name
Eaton BAB handle tie
Catalog Number
QL4HT
UPC
786685442891
Product Length/Depth
2 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.01 lb
Warranty
1 year
Certifications
Contact Manufacturer

Product specifications

Special features
Used with BR Style 1-inch Loadcenters
Type
Handle tie
Amperage Rating
225 A
Bus material
Aluminum
Phase
Single-phase
Enclosure
NEMA 1
Interrupt rating
10 kAIC
Size
1 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.