Knowledge Search
Download document () of 20

QS20N11S01CU

Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPM, copper, NEMA 3R, 59A, 60 Hz, single-phase, 240 V, 480 V, 120/240 V, NONE, 115 °C rise, 1 KVA, indoor-outdoor, 3A1Q

General specifications

Product Name
Eaton Marine duty encapsulated transformer
Catalog Number
QS20N11S01CU
UPC
786680031809
Product Length/Depth
5.75 in
Product Height
11.28 in
Product Width
5.99 in
Product Weight
28 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Encapsulated transformer

Physical Attributes

Coil material
Copper
Design
EPM
Enclosure
NEMA 3R
Frame
59A
Tap size
None
Type
Marine Duty Encapsulated Transformer
Wiring connection
3A1Q

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Volt ampere rating
1 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.