Knowledge Search
Download document () of 20
We make what matters work*

R3CPL136

Eaton BR main lug loadcenter,Non-combination, main lug only,125 A,Outdoor,NEMA 3R,36 Spaces,Three-phase,120/208V

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
R3CPL136
UPC
622588101308
Product Length/Depth
14.375 in
Product Height
38.75 in
Product Width
5 in
Product Weight
22 lb
Certifications
Contact Manufacturer
CSA Std. C22.2 No. 29
Product Type
Main lug loadcenter

Product specifications

Type
Non-combination, main lug only
Amperage Rating
125 A
Bus material
Copper
Cover
Outdoor
Number of circuits
42
Number of spaces
42
Phase
Three-phase
Voltage rating
120/208 V
Enclosure
NEMA 3R
Interrupt rating
  • 35 kAIC
  • NEMA 3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.