Knowledge Search
Download document () of 20
Discontinued

RAABR12L125

Eaton BR 1-inch Loadcenter Retrofit Stocking Kit - Main Lug Only,Main lug only,125 A,Retro size group aa,NEMA 1,BR,12 Circuits,24 Spaces,Single-phase,1 in

General specifications

Product Name
Eaton BR retrofit kit
Catalog Number
RAABR12L125
UPC
786685211022
Product Length/Depth
5.25 in
Product Height
21 in
Product Width
12.5 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL 67
Catalog Notes
Specific cover sizes are available. Be sure to specify the custom cover option and provide exact dimensions required.

Product specifications

Type
Retrofit kit
Amperage Rating
125 A
Main circuit breaker
BR
Number of circuits
12
Number of spaces
24
Phase
Single-phase
Box size
Retro size group aa
Enclosure
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.