Eaton Crouse-Hinds series RAC right angle type conduit clamp, Rigid/IMC, 316 stainless steel, 3-1/2"
| Product Name |
Eaton Crouse-Hinds series RAC right angle type conduit clamp
|
| Catalog Number |
RAC350SS
|
| UPC |
662277029742
|
| Product Length/Depth |
5.75 in
|
| Product Height |
5.8 in
|
| Product Width |
4.11 in
|
| Product Weight |
1.63 lb
|
| Product Type |
Right angle type conduit clamp
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Conduit type |
Rigid/IMC
|
| Trade size |
3-1/2"
|
| Material |
316 stainless steel
|
| Type |
Right angle
|