Download document () of 20
We make what matters work*

RBC9-192

UPS Replacement 192VDC Battery Cartridge Kit (2 sets of 8) for select Tripp Lite SmartOnline UPS

  • Certified premium battery cartridge
  • Maintenance free
  • 18 month limited warranty (U.S. and Canada -- warranties may vary by country)
  • Wide operating temperature range
  • Pre-assembled and wired battery kit offers simple installation
  • Rugged leak-proof construction

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC9-192
UPC
037332128478
Product Length/Depth
27.5 in
Product Height
13.5 in
Product Width
11.5 in
Product Weight
96 lb
Compliances
RoHS
Global Catalog
RBC9-192
Product Type
Battery pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.