Knowledge Search
Download document () of 20
Discontinued

RCC200SEBP

Type ECB Circuit Breaker Unit Enclosures,Circuit breaker unit enclosure,200A,NEMA 3R,10 kAIC,Standard T,ECB circuit breakers,Determined by circuit breaker installed

A newer version of this product is available:

General specifications

Product Name
Eaton circuit breaker unit enclosure
Catalog Number
RCC200SEBP
UPC
782114105337
Product Length/Depth
24.5 in
Product Height
5.75 in
Product Width
9.5 in
Product Weight
17.2 lb
Certifications
Contact Manufacturer
Catalog Notes
Unit enclosure includes lug tree kit. Factory-Installed Main Breaker.
Product Type
Accessory

Product specifications

Type
Circuit breaker unit enclosure
Amperage Rating
200 A
Phasing
Standard T
Used with
ECB circuit breakers
Wire size
Determined by circuit breaker installed
Enclosure
NEMA 3R
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.