Knowledge Search
Download document () of 20
Discontinued

RDBR40B200

Eaton BR 1-inch Loadcenter Retrofit Stocking Kit,Main circuit breaker,200 A,Retro size group d,Cover height: 47 in,Cover width: 24 in,NEMA 1,25 kAIC,BR,Surface, flush,40 Circuits,Single-phase,1 in,#2 AWG-250 kcmil

General specifications

Product Name
Eaton BR retrofit kit
Catalog Number
RDBR40B200
UPC
786685242583
Product Length/Depth
6 in
Product Height
45 in
Product Width
22 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL 67
Catalog Notes
Specific cover sizes are available. Be sure to specify the custom cover option and provide exact dimensions required.
Product Type
Accessory

Product specifications

Type
Retrofit kit
Amperage Rating
200 A
Main circuit breaker
BR
Mounting
Surface, flush
Number of circuits
40
Phase
Single-phase
Wire size
#2 AWG-250 kcmil
Box size
Retro size group d
Cover height
47
Cover width
24
Enclosure
NEMA 1
Interrupt rating
25 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.