Eaton Series C electronic molded case circuit breaker, R-frame, RDC, Complete breaker, Digitrip 610 RMS, Electronic LSG trip type, Three-pole, 2500A, 600 Vac, 65 kAIC at 480 Vac, 50 kAIC at 600 Vac, Without terminals
| Product Name |
Eaton Series C electronic molded case circuit breaker
|
| Catalog Number |
RDC325T65W
|
| UPC |
786679576786
|
| Product Length/Depth |
9.75 in
|
| Product Height |
15.5 in
|
| Product Width |
15.5 in
|
| Product Weight |
135 lb
|
| Certifications |
UL Listed
|
| Product Type |
Electronic molded case circuit breaker
|
| Amperage Rating |
2500 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
Electronic LSG
|
| Circuit breaker type |
RDC
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
Without terminals
|
| Interrupt rating |
50 kAIC at 600 Vac
65 kAIC at 480 Vac |
| Number of poles |
Three-pole
|