Knowledge Search
Download document () of 20
To be discontinued

RF9540-NDW

Eaton Z-Wave dimmer switch, White, Single pole, 120 Vac, 300W Dimmable LED/CFL, 600W Incandescent, Halogen, Magnetic Low Voltage, Electronic Low Voltage, Dimmer switch, Multi-location, 32°F to 104°F (0°C to 40°C) 739040

General specifications

Product Name
Eaton Z-Wave dimmer switch
Catalog Number
RF9540-NDW
UPC
032664739040
Product Length/Depth
1.36 in
Product Height
3.81 in
Product Width
1.5 in
Product Weight
0.35 lb
Certifications
cULus Listed
NOM
Product Type
Dimmer switch

Electrical Ratings

Operating temperature
32 to 104 °F (0 to 40 °C)
Voltage rating
120 V
Wattage
300 W (LED, CFL), 600 W (INC/HAL, ELV, MLV)
Wiring method
Multi-location

Material Specifications

Color
White

Product Specifications

Load type
CFL
Dimmable LED
HAL
ELV
INC
MLV
Number of poles
Single-pole
Number of gangs
1
Number of ways
Multi-way
Switch type
Dimmer switch
Used with
Z-Wave wireless technology

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.