Knowledge Search
Download document () of 20
We make what matters work*

RF9601DB

Eaton Z-Wave plus decorator switch, Power Failure Memory, 15A, 120V, Brown, 60 Hz, LED, CFL, incandescent, MLV, ELV, fluorescent, and halogen, Single-pole, Three-way, Multi-location, Used with RF9517

General specifications

Product Name
Eaton Z-Wave Plus decorator switch
Catalog Number
RF9601DB
UPC
032664755200
Product Length/Depth
1.38 in
Product Height
3.81 in
Product Width
1.8 in
Product Weight
0.001 lb
Compliances
FCC Compliant
Certifications
cULus Listed
NOM
Product Type
Decorator switch

Product specifications

Frequency rating
60 Hz
Operating temperature
32 to 104 °F (0 to 40 °C)
Special features
Power Failure Memory
Type
Decorator switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Wiring method
Wire leads
Switch type
Single-pole, multi-location
Load type
LED
INC
MLV
ELV
FLR
CFL
HAL
Number of ways
Three-way
Color
Brown

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.