Knowledge Search
Download document () of 20
We make what matters work*

RFAPM

Eaton plug-in switch appliance module, Power failure memory, 15A, Residential, 120V, Push button actuator, 600W, 60 Hz, Thermoplastic, Alpine white, 1-15R, Single-pole, Two wire, ungrounded, Decorator

General specifications

Product Name
Eaton plug-in Switch Appliance Module
Catalog Number
RFAPM
UPC
032664662966
Product Length/Depth
1.3 in
Product Height
3.48 in
Product Width
2.86 in
Product Weight
0.3 lb
Certifications
cULus Listed
Product Type
Plug-in switch appliance module

Electrical Ratings

Amperage Rating
15A
Frequency rating
60 Hz
NEMA configuration
1-15R
Voltage rating
120 V
Wattage
600W

Installation Specifications

Mounting method
Plug-in

Material Specifications

Color
Alpine white
Material
Thermoplastic

Product Specifications

Actuator
Pushbutton
Application
Residential
Number of poles
Single-pole
Number of wires
Non-grounding
3
Style type
Decorator
Type
Plug-in
Special features
Dimming Module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.