Knowledge Search
Download document () of 20
To be discontinued

RFLDM

Eaton Z-Wave plug-in lamp dimming module, White, Two pole, 120 Vac, Incandescent, Plug-in Module, 300W, 2-wire, 32°F to 104°F (0°C to 40°C) 662973

General specifications

Product Name
Eaton Z-Wave plug-in lamp dimming module
Catalog Number
RFLDM
UPC
032664662973
Product Length/Depth
1.3 in
Product Height
3.48 in
Product Width
2.86 in
Product Weight
0.35 lb
Certifications
cULus Listed
NOM
Product Type
Plug-in lamp dimming module

Electrical Ratings

Operating temperature
32 to 104 °F (0 to 40 °C)
Voltage rating
120 V
Wattage
300 W
Wiring method
Multi-location

Material Specifications

Color
White

Product Specifications

Load type
INC
Number of poles
Single-pole
Switch type
Plug-in module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.