Knowledge Search
Download document () of 20
To be discontinued

RFWC5DBK

Eaton Z-Wave RF controller, Wall mounting, Z-Wave, LED Indication of selected scenes, 15A, Decorator black, Decorator, 60 Hz, 120V, Thermoplastic, Wire leads (neutral required)

General specifications

Product Name
Eaton Z-Wave Scene controller
Catalog Number
RFWC5DBK
UPC
032664741197
Product Length/Depth
1.36 in
Product Height
3.81 in
Product Width
1.5 in
Product Weight
0.29 lb
Compliances
FCC Compliant
Certifications
cULus Listed
Product Type
Z-Wave Scene Controller

Electrical Ratings

Amperage Rating
15A
Frequency rating
60 Hz
Voltage rating
120 V
Wiring method
Wire leads (neutral required)

Installation Specifications

Mounting Method
Wall

Material Specifications

Color
Decorator black
Material
Thermoplastic

Product Specifications

Design type
Decorator
Series
Z-Wave
Type
RF Controller
Special features
Controls multiple scenes and Z-Wave Devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.