Knowledge Search
Download document () of 20
We make what matters work*

RH100P

Eaton BR 1-inch Loadcenter Rainproof Hub,Suitable for PL0724R and S3100RN,Rainproof hub,BR,Conduit size: 1 in,Pl0724r and s3100rn

General specifications

Product Name
Eaton DIY packaged hub
Catalog Number
RH100P
UPC
786676213356
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
3.4 in
Product Weight
0.3 lb
Warranty
1 year
Certifications
Contact Manufacturer
Catalog Notes
Type h conduit hubs for loadcenters pl0724r and s3100rn
Product Type
Accessory

Product specifications

Special features
Suitable for PL0724R and S3100RN
Type
DIY packaged hub
Amperage Rating
225 A
Bus material
Aluminum
Phase
Single-phase
Used with
Pl0724r and s3100rn
Enclosure
NEMA 1
Interrupt rating
25 kAIC
Size
1 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.