Photo is representative
Download
Product Name |
Eaton General purpose ventilated transformer
|
Catalog Number |
RH5
|
UPC |
786689806422
|
Product Length/Depth |
1.1 in
|
Product Height |
1.1 in
|
Product Width |
1.1 in
|
Product Weight |
1.1 lb
|
Compliances |
Not Applicable
|
Certifications |
UL Recognized
Not Applicable |
Catalog Notes |
ENCLOSURE FOR CASE D
|
Design |
GENERAL PURPOSE
|
Frame |
CASE D
|
Type |
Rainhood
|
Application |
XFMR RAINHOOD
|
Used with |
CASE D
|