Download document () of 20

RMBBP624

Instant Service Switchboard, Main Breaker Only, With Distribution Panel, 600A main ampere rating, Three-phase, Four-wire, NEMA 3R (Outdoor), 240V max. voltage

General specifications

Product Name
Eaton instant switchboard meter main
Catalog Number
RMBBP624
UPC
786685484426
Product Length/Depth
26 in
Product Height
90 in
Product Width
38 in
Product Weight
750 lb
Warranty
1 year
Compliances
EUSERC Approved
Meets UBC, CBC, and IBC requirements for all seismic zones
Certifications
UL Listed
Catalog Notes
240V distribution panels have double branch provisions for four Type ED 225A frame circuit breakers and 24 poles of Type BAB 100A frame circuit breakers
Global Catalog
RMBBP624
Product Type
Instant switchboard meter main

Product specifications

Type
Main Breaker with Distribution Panel
Amperage Rating
600A
Phase
Three-phase
Enclosure
NEMA 3R
Number of wires
4
Voltage - max
240 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.