Download document () of 20

RSAIRD80042W

Eaton RS Air DamEaton RS air dam, 42U, Vertical, WhiteEnclosure AccessoryWhite42U800mm, Vertical

General specifications

Product Name
Eaton RS Air Dam
Catalog Number
RSAIRD80042W
UPC
743172083876
Product Length/Depth
74 in
Product Height
1 in
Product Width
5 in
Product Weight
8 lb
Warranty
5 year
Certifications
UL Listed
Catalog Notes
RS Vertical Air Dam Kit with Blanking Panels with Grommets for 800mm Wide Enclosures
Product Type
Accessory

Additional specifications

Color
White

Physical and environmental

Number of rack units
42U

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton