Download document () of 20

S075

Eaton B-Line series other enclosure accessories, ANSI 61 gray polyester powder coated, 3/4 inch, Protects openings, pushbuttons and conduit openings, Steel, Oil-tight Hole seals, Hole seals

General specifications

Product Name
Eaton B-Line series bolt on accessories
Catalog Number
S075
UPC
782051442106
Product Height
4.375 in
Product Diameter
1.56 in
Product Weight
0.17 lb
Compliances
Not Applicable
Certifications
UL Listed
Product Type
Bolt on accessories

Application

Application
Protects openings, pushbuttons and conduit openings

Material/finish

Material
Steel
Finish color
ANSI 61 gray painted

Model

Product Category
Hole seals
Type
Oil-tight Hole seals

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.