Download document () of 20

S200

Eaton B-Line series other enclosure accessories, ANSI 61 gray polyester powder coated, 2 inch, Protects openings, pushbuttons and conduit openings, Steel, Oil-tight Hole seals, Hole seals

General specifications

Product Name
Eaton B-Line series bolt on accessories
Catalog Number
S200
UPC
782051442304
Product Height
4.375 in
Product Diameter
3 in
Product Weight
0.38 lb
Compliances
Not Applicable
Certifications
UL Listed

Application

Application
Protects openings, pushbuttons and conduit openings

Material/finish

Material
Steel
Finish color
ANSI 61 gray painted

Model

Product Category
Hole seals
Type
Oil-tight Hole seals

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.