Knowledge Search
Download document () of 20

S20N11P16SS4X

General-purpose encapsulated transformer EP Single-phase 240 x 480V None 120/240V 115°C 1.5 kVA Copper windings 67P4X 3A Indoor-Outdoor 60 Hz NEMA 304SS 4X

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S20N11P16SS4X
UPC
786680115967
Product Length/Depth
6.52 in
Product Height
10.75 in
Product Width
6.1 in
Product Weight
45 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Not Applicable
Certifications
UL Listed
Catalog Notes
NEMA 4X Grade 304 stainless steel enclosure.
Product Type
Encapsulated transformer

Physical Attributes

Coil material
Copper
Design
EP
Enclosure
NEMA 4X
Frame
67P4X
Tap size
None
Type
General-purpose encapsulated transformer

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Volt ampere rating
1.5 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.