Knowledge Search
Download document () of 20

S20N11S01X

Eaton General purpose encapsulated transformer, EP, aluminum, NEMA 3R, 59A, 50-60 Hz, single-phase, 240 V, 480 V, 120/240 V, NONE, 115 °C rise, 1 KVA, indoor-outdoor, 3A

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S20N11S01X
UPC
786680027802
Product Length/Depth
5.75 in
Product Height
11.28 in
Product Width
5.99 in
Product Weight
25 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
50/60 Hz
Product Type
Encapsulated transformer

Physical Attributes

Coil material
Aluminum
Design
EP
Enclosure
NEMA 3R
Frame
59A
Tap size
None
Type
General-Purpose Encapsulated Transformer
Wiring connection
3A

Performance Ratings

Frequency rating
50-60 Hz
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Volt ampere rating
1 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.