Knowledge Search
Download document () of 20

S21-SP

Eaton Arrow Hart heavy-duty universal nema power plug ,#10-4 AWG,30A/50A,Commercial, range & dryer,125/250V,Back wire,Black,Brass,Durable thermoplastic,14-30P,14-50P,Three-pole,four-wire,grounding,Screw,1.13",Thermoplastic,Retail Box

General specifications

Product Name
Eaton Arrow Hart heavy-duty universal NEMA power plug
Catalog Number
S21-SP
UPC
032664517839
Product Length/Depth
2.63 in
Product Height
8.5 in
Product Width
6 in
Product Weight
0.455 lb
Certifications
UL Listed
Product Type
Heavy-duty universal NEMA power plug

Product specifications

Device type
Plug
Type
Angled plug
Amperage Rating
30 A/50 A
Voltage rating
125/250 V
Contact material
Brass
Application
Commercial, range and dryer
Device grade
Heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
4
Number of poles
Three-pole
Style type
Power, Universal angled body
Cord range
1.13"
Material
Thermoplastic
Packaging type
Retail Box
Color
Black
Connection type
Screw
Allowable wire size
#10-4 AWG
NEMA configuration
14-30P, 14-50P
Torque rating
20 lbf-inch
Design type
Straight blade
Face/body material
Durable thermoplastic
Receptacle type
Three-pole, four-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.