Knowledge Search
Download document () of 20

S29N11S07N

Eaton General purpose encapsulated transformer, EP, aluminum, NEMA 3R, 178, 60 Hz, single-phase, 208 V, 120/240 V, NONE, 115 °C rise, 7.5 KVA, indoor-outdoor, 26A

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S29N11S07N
UPC
786680104053
Product Length/Depth
9.89 in
Product Height
16 in
Product Width
10.38 in
Product Weight
123 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Model N

Physical Attributes

Coil material
Aluminum
Design
EP
Enclosure
NEMA 3R
Frame
178
Tap size
None
Type
General-Purpose Encapsulated Transformer
Wiring connection
26A

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
208 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Volt ampere rating
7.5 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.