Knowledge Search
Download document () of 20

S42-SP

Eaton Arrow Hart heavy-duty universal nema power plug , #10-6 AWG, 30A/50A, Commercial, range & dryer, 250V, Back wire, Black, Brass, PVC, 6-30P, 6-50P, Screw, 1.10", PVC, Retail Box

General specifications

Product Name
Eaton Arrow Hart heavy-duty universal NEMA power plug
Catalog Number
S42-SP
UPC
032664517846
Product Length/Depth
1.38 in
Product Height
3.37 in
Product Width
2.87 in
Product Weight
0.455 lb
Certifications
UL Listed
Product Type
Heavy-duty universal NEMA power plug

Product specifications

Device type
Plug
Special features
Non-grounding
Type
Angled plug
Amperage Rating
30 A/50 A
Voltage rating
250V
Contact material
Brass
Features
Non-grounding
Application
Commercial, range and dryer
Device grade
Heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Three-pole
Style type
Power, Universal angled body
Cord range
1.10"
Material
PVC
Packaging type
Retail Box
Color
Black
Connection type
Screw
Allowable wire size
#10-6 AWG
NEMA configuration
6-30P, 6-50P
Torque rating
20 lbf-inch
Design type
Angled straight blade
Face/body material
PVC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.