Knowledge Search
Download document () of 20

S48D11S05CUS6

Eaton, general purpose encapsulated transformer, ep single-phase 480v 2 at +2.5% fcan 2 at -2.5% fcbn 120/240v 115°c 5 kva copper windings 177 16a indoor-outdoor 60 hz.

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S48D11S05CUS6
UPC
786680112362
Product Length/Depth
9.89 in
Product Height
16 in
Product Width
10.38 in
Product Weight
124 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Grade 316 stainless steel enclosure (does not imply NEMA 4X rating).
Product Type
Encapsulated transformer

Physical Attributes

Coil material
Copper
Design
EP
Frame
177
Tap size
2 at +2.5% FCAN 2 at -2.5% FCBN
Type
General-purpose encapsulated transformer
Wiring connection
16A

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Volt ampere rating
5 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.