Knowledge Search
Download document () of 20
Discontinued

S54N11S02

Eaton General purpose encapsulated transformer, EP, aluminum, NEMA 3R, 176, 60 Hz, single-phase, 120 V, 208 V, 240 V, 277 V, 120/240 V, NONE, 115 °C rise, 2 KVA, indoor-outdoor, 566B

A newer version of this product is available:

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S54N11S02
UPC
786680031564
Product Length/Depth
8 in
Product Height
14.25 in
Product Width
7.69 in
Product Weight
65 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Encapsulated transformer

Physical Attributes

Coil material
Aluminum
Design
EP
Enclosure
NEMA 3R
Frame
176
Tap size
None
Type
General-Purpose Encapsulated Transformer
Wiring connection
566B

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
120 V, 208 V, 240 V, 277 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Volt ampere rating
2 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.