Knowledge Search
Download document () of 20
We make what matters work*

SA993

Eaton straight blade connector , #14 AWG, 15A, Residential, 125V, Back wire, Black, Brass, Impact-resistant thermoplastic, 5-15R, Two-pole, three-wire, Screw, 0.33" in diameter, Thermoplastic, Core pack

General specifications

Product Name
Eaton straight blade connector
Catalog Number
SA993
UPC
052757993203
Product Length/Depth
2.25 in
Product Height
1.43 in
Product Width
1.08 in
Product Weight
0.055 lb
Certifications
UL
NOM
Federal Specification Classification 6221 02
Product Type
Straight blade connector

Product specifications

Device type
Connector
Special features
Spring action
Type
Connector
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Spring action
Application
Residential
Device grade
Standard grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Cord range
0.33" in diameter
Material
Thermoplastic
Packaging type
Core pack
Color
Black
Connection type
Screw
Allowable wire size
#14 AWG
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Impact-resistant thermoplastic
Receptacle type
Two-pole, three-wire

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.